IESNA:LM-63-2002
[TEST]P1055231
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DR-S675D840-X4F0-XX-UDD-F-S
[LUMINAIRE]DEFINE 2, SILVER 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]944
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 26.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
824.1 815 810.9 804.9 795.8 782.6 768.5 751.3 732.2 710.9
688.7 665.5 638.2 613 585.7 557.4 529.2 499.9 469.6 439.3
409 379.7 349.4 319.1 289.8 259.5 227.2 197.9 167.6 138.4
110.1 83.8 58.6 36.4 16.2 3 0
824.1 827.1 821 811.9 798.8 775.6 749.3 717 683.7 646.3
607.9 567.5 526.1 482.7 441.3 399.9 358.5 318.1 278.7 239.3
202 166.6 132.3 103 77.8 62.6 48.5 35.3 24.2 15.1
10.1 6.1 4 3 1 1 0
824.1 817 807.9 784.7 749.3 705.9 657.4 603.9 548.4 490.8
433.2 376.7 323.2 273.7 224.2 180.8 141.4 109.1 91.9 76.7
63.6 50.5 39.4 30.3 23.2 18.2 14.1 11.1 9.1 7.1
6.1 4 3 2 2 1 0
824.1 817 799.8 760.4 712 653.4 587.7 519.1 447.4 379.7
317.1 260.5 206 159.6 122.2 103 86.8 72.7 59.6 47.5
37.4 30.3 24.2 20.2 16.2 13.1 11.1 9.1 8.1 6.1
5 4 3 2 1 1 0
824.1 819 802.8 758.4 701.9 636.2 561.5 486.8 412 344.4
283.8 224.2 172.7 131.3 109.1 91.9 76.7 62.6 50.5 40.4
32.3 26.3 21.2 18.2 15.1 12.1 10.1 8.1 7.1 6.1
4 3 3 2 1 1 0
